SLUUCP3 August 2022 TPS92622-Q1
Table 3-1 shows the typical parameters for the TPS92622Q1EVM. The typical input voltage range is from 9 V to 20 V. The full-scale output current of the TPS92622Q1EVM is 150 mA per channel. Users can adjust the output current by changing the sensing resistor.
Parameter | Value |
---|---|
Input voltage (V) | typical: 9-20 |
Output current per channel (mA) | 130 |
LED per channel | 2s1p LED string |
Rsns (Ω) | 1.15 |
Rres (Ω) | 100 |