SLUUCP3
August 2022
TPS92622-Q1
Abstract
Trademarks
1
Introduction
1.1
Features
1.2
Typical Application
2
TPS92622Q1EVM Description
2.1
Connector Map
2.2
Jumper Map
3
Test Setup
4
Schematic, Bill of Materials, and Layout
4.1
Schematic
4.2
Bill of Materials (BOM)
4.3
Layout
1.1
Features
The EVM has the following features:
LED short and open detection and auto-recover
Open fault mask during dropout mode
Thermal sharing with external resistor when supply voltage is high