SLUUCP5 March 2023 TPS62A06 , TPS62A06A
Table 6-1 lists the BOM for this EVM.
Quantity | Ref Des | Value | Description | Size | Part Number | MFR | |
---|---|---|---|---|---|---|---|
TPS62A06EVM-248 | TPS62A06AEVM-248 | ||||||
1 | 1 | C1 | 47 μF | Capacitor, Ceramic, 10 V, X7R, ±20% | 1210 | GRM32ER71A476ME15L | Murata |
1 | 1 | C2, C3 | 22 μF | Capacitor, Ceramic, 10 V, X7R, ±20% | 0805 | GRM21BZ70J226ME44L | Murata |
1 | 1 | C4 | 470 pF | Capacitor, Ceramic, 50 V, C0G/NP0, ±5% | 0402 | GRT1555C1H471JA02D | Murata |
1 | 1 | C5(1) | 120 pF | Capacitor, Ceramic, 50 V, C0G/NP0, ±5% | 0603 | GRM1885C1H121JA01D | Murata |
1 | 1 | C6, C7 | 47 μF | Capacitor, Ceramic, 10 V, X6S, ±20% | 0805 | JMK212BC6476MG-T | Taiyo Yuden |
1 | 1 | L1 | 220 μH | Inductor, Shielded, 18A, 21.3 mΩ | 4 × 4 × 1.5 mm | XGL4015-221MEC | Coilcraft |
1 | 1 | R1, R2 | 100 kΩ | Resistor, Chip, 0.1 W, 1% | 0603 | Std | Std |
1 | 1 | R3 | 500 kΩ | Resistor, Chip, 0.1 W, 1% | 0603 | Std | Std |
1 | 0 | U1 | TPS62A06 | IC, 5.5-V, 6-A Step-Down Converter | 1.6 × 1.6 mm | TPS62A06 | TI |
0 | 1 | U1 | TPS62A06A | IC, 5.5-V, 6-A Step-Down Converter with forced PWM operation | 1.6 × 1.6 mm | TPS62A06A | TI |