SLUUCP5 March   2023 TPS62A06 , TPS62A06A

 

  1.   Abstract
  2.   Trademarks
  3. 1Warning and Caution
  4. 2Introduction
    1. 2.1 Performance Specification
    2. 2.2 Modifications
      1. 2.2.1 Input and Output Capacitors
      2. 2.2.2 Feedforward Capacitor
  5. 3Setup
    1. 3.1 Connector Descriptions
    2. 3.2 Hardware Setup
  6. 4Board Layout
  7. 5TPS62A06EVM-248 Test Results
  8. 6Schematic and Bill of Materials
    1. 6.1 Schematic
    2. 6.2 Bill of Materials

Introduction

The TPS62A06 and TPS62A06A are synchronous step-down buck DC-DC converters optimized for high efficiency and compact solution size. The TPS62A06 and TPS62A06A delivers an output current up to 6 A. The TPS62A06A variant operates in forced PWM mode (FPWM) across the whole load current range. The TPS62A06 and TPS62A06A are available in a 1.6-mm × 1.6-mm SOT563 package.