SLUUCP7A August   2023  – March 2024 LMR51606

 

  1.   1
  2.    LMR51606YEVM User's Guide
  3.   Trademarks
  4. 1Introduction
  5. 2Setup
    1. 2.1 Input and Output Connector Description
    2. 2.2 Adjusting the Output Voltage
  6. 3 LMR51606YEVM Schematic
  7. 4Board Layout
  8. 5Bill of Materials
  9. 6Revision History

Bill of Materials

Table 5-1 LMR51610EVM Bill of Materials
Designator Quantity Value Description Package Reference Part Number Manufacturer
C1 1 2.2μF CAP, CERM, 2.2uF, 100V, ± 10%, X7S, 1206

1206

C3216X7S2A225K160AB

TDK

C2 1 0.1 μF CAP, CERM, 0.1μF, 1000V, ±10%, X7R, 0603 0603 C1608X7R1H104K080AA

TDK

C3 1 0.1μF CAP, CERM, 0.1μF, 25V, ±10%, X7R, 0402 0402 GRM155R71E104KE14D

MuRata

C4 1 10μF CAP, CERM, 10μF, 25V, ±10%, X7R, 0805 0805 'GRM21BZ71E106KE15L MuRata
C6 1 0.1μF CAP, CERM, 0.1μF, 50V, ±10%, X7R, 0603 0603 'C1608X7R1H104K080AA

'TDK

JP1 1 Header, 100 mil, 3 × 1, Tin, TH Header, 3 PIN, 100mil, Tin

L1

1

15uH

Inductor, Shielded Drum Core, Powdered Iron, 15μH, 2.75A, 0.092 Ω, SMD 7.30 × 4.80 × 6.60mm

74437349150

'Wurth Electronics
R1 1 402k RES, 402k, 1%, 0.1W, 0603 0603 'CRCW0603402KFKEA

'Vishay-Dale

R2 1 133k RES, 133k, 1%, 0.1W, 0603 0603 'CRCW0603133KFKEA

'Vishay-Dale

R3 1

49.9

RES, 49.9, 1%, 0.1W, 0603 0603 'CRCW060349R9FKEA

'Vishay-Dale

R4 1 69.8k RES, 69.8k, 1%, 0.1W, 0603 0603 'RT0603DRE0769K8L

'Yageo America

R5 1 22.1k RES, 22.1k, 1%, 0.1W, 0603 0603 'RC0603FR-0722K1L

'Yageo

SH-J1 1 1x2 Shunt, 100 mil, Gold plated, Black Shunt 'SNT-100-BK-G
Alternate '969102-0000-DA
TP1, TP2, TP3, TP4 4 Terminal, Turret, TH, Double Keystone1502-2 '1502-2

'Keystone

TP6 1 Test Point, Multipurpose, Red, TH Red Multipurpose Testpoint '5010

'Keystone

TP7, TP8 2 Test Point, Multipurpose, Yellow, TH Yellow Multipurpose Testpoint '5014

'Keystone

TP9 1 Test Point, Multipurpose, Black, TH Black Multipurpose Testpoint '5011

'Keystone

U1 1 LMR51606DBV0006A (SOT-23-6) DBV0006A LMR51606YDBVR Texas Instruments
C5 0 22μF CAP, CERM, 22uF, 25V, ± 20%, X7R, CGA8P1X7R1E226M250KC

TDK

C7 0 22pF CAP, CERM, 22pF, 50V, ±5%, C0G/NP0, 0603 0603 'CGA3E2C0G1H220J080AA

'TDK

C8 0 47μF 'CAP, AL, 47uF, 100V, ± 20%, 0.42 ohm, SMD

'12.5x13.5

'EEV-TG2A470Q

'Panasonic

C9, C10, C11 0 2.2 μF CAP, CERM, 2.2uF, 100V, ± 10%, X7S, 1206 1206 'C3216X7S2A225K160AB

'TDK

L3 0 1μH Inductor, Shielded, Metal Composite, 1µH, 2.9 A, 0.048 Ω, SMD 2 × 1.6 mm 'DFE201612E-1R0M=P
Alternate 74479276210C
MuRata, 'Wurth Electronics
TP5 0 Terminal, Turret, TH, Double Keystone1502-2