The default configuration of the EVM is for single rail input. Split rail input enables operation with 3.3V PVIN. For split rail operation configure the jumpers on the EVM as follows:
- Open JP4 to disconnect AVIN from PVIN.
- Move the jumper JP7_P1 and JP7_P2 to position 1-2 to disconnect the AVIN pin from the PVIN pins.
- Apply the AVIN input to T4. 4-V or greater AVIN is required to bring the VDD5 voltage high enough to enable conversion.
- If operation with 3.3-V PVIN is needed and the CNTL Jumpers (JP2_P1 and JP2_P2)
are in position 3-4, the resistor divider at the EN/UVLO must be changed.
Alternately move the CNTL Jumpers to position 1-2 and use the control signal
to enable conversion or use the ON_OFF_CONFIG and OPERATION commands to
enable conversion.