SLUUCQ6 December 2022 TPS92629-Q1
The EVM has the following connectors. Table 2-1 shows their functions.
Connector | Description |
---|---|
VBAT | This connector is a power supply input. |
GND | This connector is a device part ground. |
VBAT+ | SUPPLY. This connector shows the positive input supply voltage. |
EN/PWM | EN/PWM. This connector shows a device enable input and PWM input. |
DIAGEN | DIAGEN. This connector shows the LED open dagnotics enable inout. |
ADIM | ADIM. This connector shows a device PWM input for analog dimming. |
FAULT | Fault. This connector is the FAULT status output of the LED driver. |
Mult_FAULT | Mult_Fault.This connector is the multi fault status output of the LED driver. |
OUT | This connector shows the output voltage. |