SLUUCR2 October 2023 TPSM843620
The TPSM843620EVM is designed to be used for evaluation of the TPSM843620, TPSM843820, and TPSM843320. Here are recommended BOM changes to be made to the evaluation module for the best performance of each device.
COMPONENT | REFERENCE DESIGNATOR | TPSM843620 (6 A)(1) | TPSM843820 (8 A) | TPSM843320 (3 A) |
---|---|---|---|---|
MODULE | U1 | TPSM843620 | TPSM843820 | TPSM843320 |
CFF | C9 | 100 pF | 42 pF | 100 pF |
MODE | J4 | Short pins 3-4 (4.87 kΩ) | Short pins 3-4 (4.87 kΩ) | Short pins 5-6 (11.3 kΩ) |
FSEL | J5 | Short pins 5-6 (11.8 kΩ = 1000 kHz) | Short pins 7-8 (8.06 kΩ = 1500 kHz) | Short pins 5-6 (11.8 kΩ = 1000 kHz) |