SLUUCR2 October   2023 TPSM843620

 

  1.   1
  2.    TPSM843620EVM 6-A, SWIFT™ Regulator Evaluation Module
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Background
    2. 1.2 Before You Begin
    3. 1.3 Performance Characteristics Summary
  5. 2Configurations and Modifications
    1. 2.1 Output Voltage
    2. 2.2 Switching Frequency (SYNC/FSEL Pin)
    3. 2.3 Current Limit, Soft-Start Time, and Internal Compensation (MODE Pin)
    4. 2.4 Adjustable UVLO
  6. 3Test Setup and Results
    1. 3.1  Input/Output Connections
    2. 3.2  BOM Modifications for Spins
    3. 3.3  Efficiency
    4. 3.4  Output Voltage Regulation
    5. 3.5  Load Transient and Loop Response
    6. 3.6  Output Voltage Ripple
    7. 3.7  Input Voltage Ripple
    8. 3.8  Start-up and Shutdown with EN
    9. 3.9  Start-up and Shutdown with VIN
    10. 3.10 Start-up Into Pre-Bias
    11. 3.11 Thermal Performance
  7. 4Board Layout
    1. 4.1 Layout
  8. 5Schematic and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Bill of Materials

Output Voltage Ripple

Figure 3-12 through Figure 3-13 show the TPSM843620EVM output voltage ripple. The load currents are no load and 6 A. VIN = 12 V. The VOUT voltage is measured using TP12, but TP7 and TP8 can also be used.

GUID-20231016-SS0I-N03H-QBBD-QGJ9GXTQSHML-low.svgFigure 3-12 U1 Output Ripple – No Load
GUID-20231016-SS0I-PJRF-QZ6Q-NMJGHCSZGBSG-low.svgFigure 3-13 U1 Output Ripple – 6-A Load