This user’s guide provides a description as well as directions for use of the UCC14141EVM-068 to evaluate the UCC14141-Q1, high frequency, integrated transformer, DC-DC converter module from Texas Instruments. The User Guide can accompany UCC14141EVM-068, HVP068, Rev E2 and Rev A. Rev E2 and Rev A are identical. This EVM allows designers to quickly and efficiently evaluate the UCC14141-Q1 for use in automotive or industrial applications requiring gate driver IC bias power as high as 1.5 W, meeting up to 5-kVRMS isolation.
All trademarks are the property of their respective owners.
The UCC14141-Q1 is a high efficiency, low-emissions, 5 kVRMS Isolated DC-DC Converter capable of delivering 1.5-W of power. Since the UCC14141-Q1 provides isolated power in an integrated package, this allows systems to reduce cost and size by removing the need for separate isolated power supplies. The UCC14141-Q1 delivers class-leading efficiency in power conversion from the primary to the secondary side while removing the need for bulky external transformers or power modules commonly used in existing designs. This integration allows for minimal printed circuit board (PCB) area as well as decreased height profile.