SLUUCS5A january 2023 – july 2023 UCC14141-Q1
Table 7-1 lists the bill of materials.
Ref Des | Qty | Description | Part Number | Mfr |
---|---|---|---|---|
PCB1 | 1 | Printed Circuit Board | HVP068E2 | Any |
C1, C2, C3, C8, C12, C13 | 6 | Capacitor, ceramic, 35 V, +/- 10%, X7R, 10 µF, AEC-Q200 Grade 1, 1206 | CGA5L1X7R1V106K160AC | TDK |
C5, C6, C7, C11, C14 | 5 | Capacitor, ceramic, 50 V, +/- 10%, X7R, 0.1 µF, AEC-Q200 Grade 1, 0402 | GCM155R71H104KE02D | MuRata |
C9, C10 | 2 | Capacitor ceramic 50 V, +/- 10%, X7R, 3.3 µF, AEC-Q200 Grade 1, 1206 | CGA5L3X7R1H335K160AB | TDK |
C15, C16 | 2 | Capacitor, ceramic, 330 pF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | CGA2B2X7R1H331K050BA | TDK |
H1, H2, H3, H4 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear, Adhesive | SJ-5303 (CLEAR) | 3M |
J1, J4 | 2 | Terminal Block, 2x1, 3.81mm, 24-16 AWG, 10 A, 300 VAC, TH | 691214310002 | Wurth Elektronik |
J2 | 1 | Header, 100mil, 3x1, TH | PEC03SAAN | Sullins |
J3 | 1 | Terminal Block, 3.5mm, 3x1, TH | 691214110003 | Wurth Elektronik |
R1 | 1 | Resistor, 1%, 0.1 W, AEC-Q200 Grade 0, 5.11 kΩ, 0603 | CRCW06035K11FKEA | Vishay-Dale |
R2 | 1 | Resistor, 5%, 0.1 W, AEC-Q200 Grade 0, 100 kΩ, 0402 | ERJ-2GEJ104X | Panasonic |
R3 | 1 | Resistor, 1%, 0.125 W, AEC-Q200 Grade 0, 475 Ω, 0805 | CRCW0805475RFKEA | Vishay-Dale |
R4 | 1 | Resistor, 0.1%, 0.1W, 88.7 kΩ, 0603 | ERA-3VRB8872V | Panasonic |
R5 | 1 | Resistor, 0.1%, 0.1W, AEC-Q200 Grade 0, 6.65 kΩ, 0603 | ERA-3AEB6651V | Panasonic |
R6 | 1 | Resistor, 0.1%, 0.1W, AEC-Q200 Grade 0, 11.3 kΩ, 0603 | ERA-3AEB1132V | Panasonic |
R7 | 1 | Resistor, 0.1%, 0.1W, AEC-Q200 Grade 0, 11 kΩ, 0603 | ERA-3AEB113V | Panasonic |
SH-J1 | 1 | Shunt, 100mil, Gold plated, Black | SNT-100-BK-G | Samtec |
TP1, TP10, TP11 | 3 | Test Point, Multipurpose, Black, TH | 5011 | Keystone |
TP2, TP5 | 2 | Test Point, Multipurpose, Yellow, TH | 5014 | Keystone |
TP4 | 1 | Test Point, Multipurpose, White, TH | 5012 | Keystone |
TP7, TP8 | 2 | Test Point, Multipurpose, Red, TH | 5010 | Keystone |
U1 | 1 | 1.5-W, 12V-VIN, 24V-VOUT, High-Density, 5-kVRMS Isolated DC/DC Module | UCC14141DWNQ1 | Texas Instruments |
U1-alt(1) | 1 | 1.5-W, 12V-VIN, 24V-VOUT, High-Density, 5-kVRMS Isolated DC/DC Module | PUCC14141DWNQ1 | Texas Instruments |
U1-alt | 0 | 1.5-W, 12V-VIN, 24V-VOUT, High-Density, 3-kVRMS Isolated DC/DC Module | UCC14140DWNQ1 | Texas Instruments |
U1-alt | 0 | 1.5-W, 12V-VIN, 24V-VOUT, High-Density, 3-kVRMS Isolated DC/DC Module | PUCC14140DWNQ1 | Texas Instruments |
C4 | 0 | Capacitor, ceramic, 35 V, +/- 10%, X7R, 10 µF, AEC-Q200 Grade 1, 1206 | CGA5L1X7R1V106K160AC | TDK |