SLUUCT1 March 2023 TPS2117
The TPS2117EVM is a two layer PCB that enables the evaluation of the TPS2117 low IQ power multiplexer. This EVM contains multiple jumpers to configure different modes of operation for the TPS2117. Table 1-1 lists the different modes of operation.
For additional details on power multiplexers and the data sheet for TPS2117, see power muxes on TI.com.
EVM | Device | Modes of Operation | VOUT Range | IOUTMAX |
---|---|---|---|---|
TPS2117EVM | TPS2117 |
|
1.6 V–5.5 V | 4 A |