SLUUCT1 March 2023 TPS2117
Table 8-1 lists the TPS2117EVM BOM.
Designator | QTY | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
!PCB | 1 | Printed Circuit Board | PSIL234 | Any | ||
C1, C4, C10 | 3 | 100uF | CAP, CERM, 100 uF, 16 V, ±20%, X5R, 1210 | 1210 | C1210C107M4PAC7800 | Kemet |
C2, C5, C9 | 3 | 10uF | CAP, CERM, 10 µF, 20 V, ±10%, X5R, 0805 | 0805 | GRM21BR61D106KE15L | MuRata |
C3, C6 | 2 | 0.1uF | CAP, CERM, 0.1 uF, 25 V, ±10%, X7R, 0603 | 0603 | 06033C104KAT2A | AVX |
C7 | 1 | 0.1uF | CAP, CERM, 0.1 uF, 25 V, ±5%, X7R, 0805 | 0805 | 08053C104JAT2A | AVX |
C8 | 1 | 1uF | CAP, CERM, 1 uF, 50 V, ±10%, X7R, 0805 | 0805 | C0805C105K5RACTU | Kemet |
FID1, FID2, FID3 | 3 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
H9, H10, H11, H12 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | Transparent Bumpon | SJ-5303 (CLEAR) | 3M | |
J1, J3, J4 | 3 | Standard Banana Jack, insulated, 10A, red | 571-0500 | 571-0500 | DEM Manufacturing | |
J2, J5 | 2 | Standard Banana Jack, insulated, 10A, black | 571-0100 | 571-0100 | DEM Manufacturing | |
JP1, JP2, JP3, JP6, JP7, JP8, JP9 | 7 | Header, 100mil, 2x1, Tin, TH | Header, 2 PIN, 100mil, Tin | PEC02SAAN | Sullins Connector Solutions | |
JP4, JP5 | 2 | Header, 100mil, 3x1, TH | Header, 3x1, 100mil, TH | 800-10-003-10-001000 | Mill-Max | |
R1 | 1 | 2.80k | RES, 2.80 k, 1%, 0.125 W, 0805 | 0805 | CRCW08052K80FKEA | Vishay-Dale |
R2 | 1 | 9.53k | RES, 9.53 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | ERJ-6ENF9531V | Panasonic |
R3 | 1 | 16.9k | RES, 16.9 k, 1%, 0.125 W, 0805 | 0805 | CRCW080516K9FKEA | Vishay-Dale |
R4 | 1 | 5.00k | RES, 5.00 k, 0.1%, 0.2 W, 0805 | 0805 | PNM0805E5001BST5 | Vishay Thin Film |
R5 | 1 | 10.0k | RES, 10.0 k, 0.5%, 0.1 W, 0603 | 0603 | RT0603DRE0710KL | Yageo America |
R6 | 1 | 10.0 | RES, 10.0, 1%, 16 W, 2512 | 2512 | CPA2512Q10R0FS-T10 | Susumu Co Ltd |
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5 | 5 | 1x2 | Shunt, 100mil, Flash Gold, Black | Closed Top 100mil Shunt | SPC02SYAN | Sullins Connector Solutions |
TP1, TP2, TP3, TP4, TP5, TP6 | 6 | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | 5010 | Keystone | |
TP7, TP8, TP9 | 3 | Test Point, Multipurpose, White, TH | White Multipurpose Testpoint | 5012 | Keystone | |
TP10, TP11, TP12, TP13 | 4 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone | |
U1 | 1 | 1.6 V to 5 V, 4-A Low IQ Power Mux With Manual and Automatic Switchover | DRL0008A | TPS2117DRLR | Texas Instruments |