SLUUCT7C May   2023  – June 2024 BQ25756

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 General Texas Instruments High Voltage Evaluation (TI HV EMV) User Safety Guidelines
      1. 1.4.1 General Safety Information
  7. 2Hardware
    1. 2.1 Board Parameters
    2. 2.2 IO and Jumper Descriptions
    3. 2.3 Recommended Operating Conditions
    4. 2.4 Equipment
      1. 2.4.1 Equipment Set Up
      2. 2.4.2 Equipment - Using a CV Load
      3. 2.4.3 Equipment Setup - Using a CV Load
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1. 4.1 Trademarks
  10. 5Revision History

Bill of Materials

Table 3-1 Bill of Materials
Item Number Designator Quantity Value Part Number Manufacturer Description Package Reference
1 C2, C5, C8, C28, C40 5 4.7µF GCJ32DC72A475KE01L Murata 4.7uF ±10% 100V Ceramic Capacitor X7S 1210 (3225 Metric) 1210
2 C4, C29, C42, C53, C56, C150 6 10µF C3225X7R2A106K250AC TDK 10µF ±10% 100V Ceramic Capacitor X7R 1210 (3225 Metric) 1210
3 C7, C38, C39, C44, C57, C70 6 56uF 80SXV56M Panasonic 56µF80 V Aluminum - Polymer Capacitors Radial, Can - SMD 28mOhm 1000 Hrs @ 125°C SMT
4 C10, C11, C17, C19, C21, C23, C24, C80, C200 8 0.1uF HMK107B7104KAHT Taiyo Yuden CAP, CERM, 0.1µF, 100V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 603
5 C12, C18 2 0.1uF 06033C104KAT2A AVX CAP, CERM, 0.1uF, 25V, +/- 10%, X7R, 0603 603
6 C13 1 2.2uF CGA6N3X7R2A225K230AE TDK Corporation Cap Ceramic 2.2uF 100V X7R 10% SMD 1210 FlexiTerm 125C Plastic T/R 1210
7 C16, C78, C81, C82 4 1uF 08051C105K4Z2A AVX CAP, CERM, 1µF, 100V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 805
8 C22, C26 2 4.7µF CGA4J1X7R1E475K125AE TDK Corporation Cap Ceramic 4.7uF 25V X7R 10% Pad SMD 0805 +125°C Automotive T/R 805
9 C31 1 1000pF CGA3E2X7R2A102K080AA TDK Multilayer Ceramic Capacitors MLCC - SMD/SMT CGA 0603 100V 1000pF X7R 10% AEC-Q200 603
10 C33 1 1µF 12101C105KAT2A AVX General Purpose Ceramic Capacitor, 1210, 1uF, 10%, X7R, 15%, 100V 1210
11 C34, C35 2 0.47uF C0603C474K4RACTU Kemet CAP, CERM, 0.47uF, 16V, +/- 10%, X7R, 0603 603
12 C43, C152 2 100pF CGA3E2C0G2A101J080AA TDK Multilayer Ceramic Capacitors MLCC - SMD/SMT CGA 0603 100V 100pF C0G 5% AEC-Q200 603
13 C48 1 1uF C0805C105K3RACTU Kemet CAP, CERM, 1 uF, 25V, +/- 10%, X7R, 0805 805
14 C50 1 220pF C0603C221K5RACTU Kemet CAP, CERM, 220pF, 50V, +/- 10%, X7R, 0603 603
15 C201, C202 2 0.1uF C0603C104K8RACTU Kemet CAP, CERM, 0.1uF, 10V, +/- 10%, X7R, 0603 603
16 D2, D3 2 V1FM10-M3/H Vishay Diode Schottky 1A Surface Mount DO-219AB (SMF) DO-219AB
17 D4, D5, D6 3 Green 150060VS75000 Wurth Elektronik LED, Green, SMD LED_0603
18 D9, D10 2 VS-1EMH01HM3/5AT Vishay Diode Standard 100V 1A Surface Mount DO-214AC (SMA) DO-214AC
20 H1, H2, H3, H4 4 SJ-5303 (CLEAR) 3M Bumpon, Hemisphere, 0.44 X 0.20, Clear Transparent Bumpon
21 J1, J3 2 TB005-762-02BE CUI Devices TERM_CONN
22 J4 1 N2510-6002-RB 3M Header (shrouded), 100mil, 5x2, High-Temperature, Gold, TH 5x2 Shrouded header
23 J5 1 22053041 Molex Header (friction lock), 100mil, 4x1, R/A, TH 4x1 R/A Header
24 J6 1 393570002 Molex Terminal Block, 3.5mm, 2x1, Tin, TH Terminal Block, 3.5mm, 2x1, TH
25 J7 1 109159005101916 KYOCERA AVX Conn Board to Board HDR 5 POS 3mm Solder RA SMD T/R CONN_SSL_PLUG5
26 J8 1 TSW-104-07-G-D Samtec Header, 100mil, 4x2, Gold, TH 4x2 Header
27 JP1, JP2, JP3, JP4, JP5, JP6, JP7, JP8, JP9, JP10, JP11, JP13, JP14, JP15, JP16 15 PEC02SAAN Sullins Connector Solutions Header, 100mil, 2x1, Tin, TH Header, 2 PIN, 100mil, Tin
28 JP12 1 PEC03SAAN Sullins Connector Solutions Header, 100mil, 3x1, Tin, TH Header, 3 PIN, 100mil, Tin
29 L1 1 10uH IHLP6767GZER100M01 Vishay Commercial Inductors, High Saturation Series 10 uH 16.5A 12mΩ 20% SMT_INDUCTOR_17MM15_17MM15
30 LBL1 1 THT-14-423-10 Brady Thermal Transfer Printable Labels, 0.650 PCB Label 0.650 x 0.200 inch
32 Q1, Q2, Q3, Q4 4 SIR680LDP-T1-RE3 Vishay N-Channel 80V 31.8A (Ta), 130A (Tc) 6.25W (Ta), 104W (Tc) Surface Mount PowerPAK® SO-8 SO-8
33 R2 1 5m WSL25125L000FEA Vishay Current Sense Resistors - SMD 0.005 Ohm 1% 1W 110ppm/C 2512
34 R3, R8, R13, R17, R20, R23, R68, R69, R101, R160 10 0 CRCW06030000Z0EA Vishay Thick Film Resistors - SMD 1/10watt ZEROohm Jumper 603
35 R5, R6, R22, R25 4 10 CRCW060310R0FKEB Vishay RES Thick Film, 10Ω, 1%, 0.1W, 100ppm/°C, 0603 603
36 R10 1 10 CRCW120610R0FKEAHP Vishay Dale RES Thick Film, 10Ω, 1%, 0.75W, 100ppm/°C, 1206 1206
37 R21 1 1.00Meg CRCW08051M00FKEAC Vishay / Dale Thick Film Resistors - SMD 1/8Watt 1MΩ 1% Commercial Use 805
38 R24 1 5m FCSL110R005FER Ohmite 5 mOhms ±1% 5W Chip Resistor Wide 4320 (11050 Metric), 2043 Current Sense, Moisture Resistant Metal Foil WIDE_4320
39 R27 1 133k ERJ-6ENF1333V Panasonic RES, 133kΩ, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 805
40 R28 1 249k ERJ-PB6B2493V Panasonic Thick Film Resistors - SMD 0805 Anti-Surge Res. 0.1%, 249KΩ 805
41 R30 1 25.5k ERJ-6ENF2552V Panasonic RES, 25.5kΩ, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 805
42 R32 1 3k ERJ-6ENF3001V Panasonic RES, 3kΩ, 1%, 0.125W, 0805 805
43 R34 1 5.23k RC0603FR-075K23L Yageo RES, 5.23kΩ, 1%, 0.1W, 0603 603
44 R36 1 133k CRCW0603133KFKEA Vishay-Dale RES, 133k, 1%, 0.1W, AEC-Q200 Grade 0, 0603 603
45 R41, R53, R54, R55, R56 5 10.0k RC0603FR-0710KL Yageo RES, 10.0k, 1%, 0.1W, 0603 603
46 R45, R120 2 0 CRCW08050000Z0EA Vishay Thick Film Resistors - SMD 1/8watt ZEROohm Jumper 805
47 R46 1 20 CRCW121020R0FKEAHP Vishay Dale Thick Film Resistors - SMD 3/4watt 20ohms 1% High Power AEC-Q200 1210
48 R48 1 499k RC0603FR-07499KL Yageo RES, 499 k, 1%, 0.1 W, 0603 603
49 R49 1 316k CR0603-FX-3163ELF Bourns Thick Film Chip Resistors 0603 316kΩ 0.1W 1% 100ppm/°C 603
50 R50, R51, R52 3 2.21k RC0603FR-072K21L Yageo RES, 2.21k, 1%, 0.1W, 0603 603
51 R64 1 13.7k RG2012P-1372-B-T5 Susumu Co Ltd RES, 13.7k, 0.1%, 0.125W, 0805 805
52 R65 1 30.1k RC0603FR-0730K1L Yageo RES, 30.1k, 1%, 0.1W, 0603 603
53 R66 1 2.49k RC0603FR-072K49L Yageo RES, 2.49k, 1%, 0.1W, 0603 603
54 R67 1 4.99k CRCW06034K99FKEAC Vishay-Dale RES, 4.99k, 1%, 0.1W, 0603 603
55 R200, R201 2 1.8k RC0603JR-071K8L Yageo RES, 1.8k, 5%, 0.1W, 0603 603
56 R1000, R1001 2 0 JR0805X35E Ohmite 0 Ohms Jumper 0.245W Chip Resistor 0805 (2012 Metric) - Metal Element 805
57 SH-JP1, SH-JP2, SH-JP3, SH-JP4, SH-JP5, SH-JP6, SH-JP7, SH-JP8, SH-JP9, SH-JP10, SH-JP11 11 1x2 SNT-100-BK-G Samtec Shunt, 100mil, Gold plated, Black Shunt
58 TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP16, TP17, TP18, TP19, TP20, TP21, TP22, TP23, TP24, TP25, TP26, TP27, TP28, TP29, TP30, TP31, TP32, TP33, TP34, TP41, TP42, TP43, TP44, TP45, TP46 40 5002 Keystone Test Point, Miniature, White, TH White Miniature Testpoint
59 TP35, TP36, TP37, TP38, TP39, TP40, TP47 7 5016 Keystone Test Point, Compact, SMT Testpoint_Keystone_Compact
60 U1 1 BQ25756RRVT Texas Instruments BQ25756RRVT VQFN36
61 U2 1 LT3010EMS8E-PBF Analog Devices Linear Voltage Regulator IC Positive Adjustable 1 Output 50mA 8-MSOP-EP MSOP8