SLUUCV0B August 2023 – April 2024 TPSM8287A06 , TPSM8287A10 , TPSM8287A12 , TPSM8287A15
Table 6-1 lists the BOM for this EVM.
QUANTITY | REF DES | VALUE | DESCRIPTION | SIZE | PART NUMBER | MANUFACTURER | |||
---|---|---|---|---|---|---|---|---|---|
-001 | -002 | -003 | -004 | ||||||
0 | 1 | 0 | 0 | C1 | 6800pF | Ceramic Capacitor, 16V, X7R | 0603 | Std | Std |
1 | 0 | 0 | 0 | C1 | 2200pF | Ceramic Capacitor, 16V, X7R | 0603 | Std | Std |
0 | 0 | 1 | 1 | C1 | 3300pF | Ceramic Capacitor, 16V, X7R | 0603 | Std | Std |
1 | 1 | 1 | 1 | C2 | 10pF | Ceramic Capacitor, 100V, C0G/NP0 | 0603 | Std | Std |
2 | 2 | 2 | 2 | C3, C4 | 47µF | Ceramic Capacitor, 6.3V, X6S | 0805 | GRM21BC80J476ME01L | Murata |
1 | 1 | 1 | 1 | C5 | 220µF | Ceramic Capacitor, 4V, X6S | 1210 | GRM32EC80G227ME05L | Murata |
2 | 2 | 2 | 2 | C6, C7 | 22µF | Ceramic Capacitor, 10V, X7R | 0805 | GRM21BZ71A226ME15L | Murata |
1 | 1 | 1 | 1 | C8 | 220µF | Tantalum Capacitor, 10V, 50mΩ ESR | 7343 | TPSD227M010R0050 | AVX |
0 | 1 | 0 | 0 | R1 | 806Ω | Resistor 1%, 0.1 W | 0603 | Std | Std |
1 | 0 | 0 | 0 | R1 | 2.00kΩ | Resistor 1%, 0.1 W | 0603 | Std | Std |
0 | 0 | 1 | 1 | R1 | 1.37kΩ | Resistor 1%, 0.1 W | 0603 | Std | Std |
7 | 7 | 7 | 7 | R2, R8, R9, R10, R11, R12, R13 | 47kΩ | Resistor 5%, 0.1 W | 0603 | Std | Std |
1 | 1 | 1 | 1 | R3 | 10kΩ | Resistor 5%, 0.1 W | 0603 | Std | Std |
2 | 2 | 2 | 2 | R4, R7 | 1.0MΩ | Resistor 5%, 0.1 W | 0603 | Std | Std |
2 | 2 | 2 | 2 | R5, R6 | 0Ω | Resistor 5%, 0.1 W | 0603 | Std | Std |
1 | 1 | 1 | 1 | R14 | 49.9Ω | Resistor 1%, 0.1 W | 0603 | Std | Std |
1 | 0 | 0 | 0 | U1 | 6A, Parallelable Synchronous Step-Down Power Module with I2C Interface and Remote Sense | 4.5mm × 6.8mm | TPSM8287A06BASRDVR | Texas Instruments | |
0 | 1 | 0 | 0 | U1 | 12A, Parallelable Synchronous Step-Down Power Module with I2C Interface and Remote Sense | 4.5mm × 6.8mm | TPSM8287A12BBSRDVR | Texas Instruments | |
0 | 0 | 1 | 0 | U1 | 10A, Parallelable Synchronous Step-Down Power Module with I2C Interface and Remote Sense | 4.5mm × 6.8mm | TPSM8287A10BAHRDWR | Texas Instruments | |
0 | 0 | 0 | 1 | U1 | 15A, Parallelable Synchronous Step-Down Power Module with I2C Interface and Remote Sense | 4.5mm × 6.8mm | TPSM8287A15BBHRDWR | Texas Instruments |