SLUUCV7 December 2023 TPS1213-Q1
Table 3-2 lists the TPS1213Q1EVM Evaluation Board input and output connector functionality. Table 3-3 and Table 3-4 describe the test point availability and the jumper functionality.
Connector | Label | Description |
---|---|---|
T1 | VIN | Power input connector to the positive rail of the input power supply |
T3 | PGND | Ground connection for the power supply |
T2 | VOUT | Power output connector to the positive side of the load |
T4 | PGND | Ground connection for the load |
Test Points | Label | Description |
---|---|---|
TP1 | G2 | GATE of the low power path MOSFET |
TP2 | VIN | Input power supply to the EVM |
TP3 | VOUT | Output from the EVM |
TP4 | EN/UVLO | Enable control (active high) and undervoltage input |
TP5 | GATE | GATE of the external main MOSFET |
TP6 | TMR | Fault timer voltage |
TP7 | VAUX | Auxiliary supply to bias the LEDs |
TP8 | INP | Control input of main MOSFET |
TP9 | LPMb | Low power mode control input |
TP10 | INP/ | Inversion of control input for main MOSFET |
TP11 | LPM | Inversion of control input for the low power mode |
TP12 | FLTb | Fault output |
TP13 | WAKE | Output to indicate active mode |
TP14, TP15 | PGND | Power ground |
TP16 | GND | Ground |
TP17, TP18 | CAP_INS | Connector to insert output capacitor |
TP19 | SCP_TEST | Internal short circuit comparator (SCP) diagnosis input |
Jumper | Label | Description |
---|---|---|
J1 | SCP_TEST | Internal short circuit comparator (SCP)
diagnosis input. 1-2 Position disables the diagnosis function. |
J2 | LPM | 1-2 position forces the device to lower power mode. |
J3 | TMR | Short-circuit protection delay setting. 1-2 Position sets 1 ms delay. 3-4 Position sets 10 ms delay. 5-6 Position sets the controller in Latch-off mode. |
J4 | ISCP/LWU | Short-circuit protection threshold
setting. 1-2 Position sets ISCP at 15 A and LWU at 11.5mA. 3-4 Position sets ISCP at 25 A and LWU at 17.5mA. 5-6 Position sets ISCP at 50 A and LWU at 35 mA. |
J5 | BST | 1-2 position charges BST capacitor from the VIN. |
D3 (RED – LED) | D3 | Fault indicator. LED turns ON for under-voltage fault, short-circuit fault and during SCP comparator diagnosis. |
D4 (GREEN – LED) | D4 | LED turns ON when device enters into active mode. |