SLUUCV7
December 2023
TPS1213-Q1
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
General Configurations
2.1.1
Physical Access
2.1.2
Test Equipment and Setup
2.1.2.1
Power Supplies
2.1.2.2
Meters
2.1.2.3
Oscilloscope
2.1.2.4
Loads
3
Implementation Results
3.1
Test Setup and Procedures
3.1.1
Startup in Low Power Mode
3.1.2
State Transition (LPM to Active Mode through Load Wakeup Trigger)
3.1.3
State Transition (LPM to Active Mode with LPMb Trigger)
3.1.4
Inrush Current Limit Test
3.1.5
Overload and Short Circuit Protection Test
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layout
4.3
Bill Of Materials (BoM)
5
Additional Information
Trademarks
Features
3.5-V to 40-V operating voltage range
15-A to 50-A adjustable short circuit protection using onboard jumpers
Programmable short-circuit protection delay
Programmable load wakeup threshold
Programmable auto-retry and latch options
LED status indication for fault and Active mode