SLUUCV8 October 2023 TPS4810-Q1
Table 5-1 lists the EVM bill of materials.
Designator | Quantity | Description | Part Number | Manufacturer |
---|---|---|---|---|
!PCB1 | 1 | Printed Circuit Board | LP100 | Any |
C3 | 1 | CAP, AL, 47 uF, 100 V, +/- 20%, 0.32 ohm, AEC-Q200 Grade 2, SMD | EEV-FK2A470Q | Panasonic |
C4, C7 | 2 | CAP, CERM, 1 uF, 100 V, +/- 10%, X7R, 1812 | C4532X7R2A105K230KA | TDK |
C6 | 1 | CAP, CERM, 1 µF, 100 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 | 08051C105K4Z2A | AVX |
C8, C9 | 2 | CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805 | CGA4J2X7R2A104K125AA | TDK |
C12 | 1 | CAP, CERM, 0.47 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | CGA3E3X7R1E474K080AB | TDK |
C15 | 1 | CAP, CERM, 2.2 µF, 25 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 | GCM21BR71E225KA73L | MuRata |
C16 | 1 | CAP, CERM, 0.068 uF, 100 V, +/- 10%, X7R, 0805 | C0805C683K1RACTU | Kemet |
C17 | 1 | CAP, CERM, 0.68 uF, 50 V, +/- 10%, X7R, 0805 | C0805C684K5RACTU | Kemet |
D1, D2 | 2 | TVS DIODE 48VWM 77.4VC DO214AB | 5.0SMDJ48CA | Littelfuse Inc |
D3 | 1 | LED, Red, SMD | LTST-C170KRKT | Lite-On |
D4 | 1 | LED, Green, SMD | LTST-C170KGKT | Lite-On |
D5 | 1 | Diode, Zener, 5.6 V, 300 mW, AEC-Q101, SOD-323 | SZMM3Z5V6ST1G | ON Semiconductor |
H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | NY PMS 440 0025 PH | B&F Fastener Supply |
H5, H6, H7, H8 | 4 | Header | 1902C | Keystone |
J1 | 1 | Header, 2.54mm, 2x1, Tin, TH | 22284023 | Molex |
J2, J3 | 2 | Header, 100mil, 3x2, Tin, TH | PEC03DAAN | Sullins Connector Solutions |
J4 | 1 | Header, 100mil, 3x1, Tin, TH | PEC03SAAN | Sullins Connector Solutions |
Q3, Q4, Q5, Q6 | 4 | N-Channel 80 V 300 A (Tc) 375W (Tc) Surface Mount PG-HSOG-8-1 | IAUS300N08S5N012ATMA1 | Infineon |
Q7, Q8 | 2 | MOSFET, N-CH, 60 V, 0.115 A, SOT-323 | 2N7002W-7-F | Diodes Inc. |
Q9 | 1 | Transistor, NPN, 160 V, 0.3 A, SOT-23 | PMBT5551,215 | Nexperia |
R4, R11 | 2 | Res Metal Strip 3921 0.0005 Ohm 1% 3W ±175ppm/°C Molded SMD SMD Embossed Plastic T/R | WSL3921L5000FEA | Vishay Dale |
R5, R14 | 2 | RES, 100, 1%, 0.25 W, AEC-Q200 Grade 0, 0603 | CRCW0603100RFKEAHP | Vishay Dale |
R6 | 1 | RES Thick Film, 100Ω, 1%, 0.5W, 100ppm/°C, 0805 | CRCW0805100RFKEAHP | Vishay Dale |
R7 | 1 | RES, 470 k, 1%, 0.1 W, 0603 | RC0603FR-07470KL | Yageo |
R8, R9, R15, R16 | 4 | RES, 2.21, 1%, 0.1 W, 0603 | RC0603FR-072R21L | Yageo |
R12 | 1 | RES SMD 105K OHM 1% 1/8W 0805 | CRCW0805105KFKEA | Vishay Dale |
R17 | 1 | RES, 10.0, 1%, 0.25 W, AEC-Q200 Grade 0, 0603 | CRCW060310R0FKEAHP | Vishay Dale |
R18, R33 | 2 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06030000Z0EA | Vishay Dale |
R19 | 1 | RES, 33.0 k, 1%, 0.1 W, 0603 | RC0603FR-0733KL | Yageo |
R20 | 1 | RES, 4.70 k, 1%, 0.1 W, 0603 | RC0603FR-074K7L | Yageo |
R21, R22, R31 | 3 | RES, 3.16 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06033K16FKEA | Vishay Dale |
R24, R25, R26, R28 | 4 | RES, 9.53 k, 1%, 0.1 W, 0603 | RC0603FR-079K53L | Yageo |
R27, R29, R30 | 3 | RES, 10.0 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | ERJ-6ENF1002V | Panasonic |
R32 | 1 | RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW0603100KFKEA | Vishay Dale |
R34 | 1 | RES Thick Film, 2.49kΩ, 1%, 0.33W, 100 ppm/°C, 0603 | CRCW06032K49FKEAHP | Vishay Dale |
R35 | 1 | RES Thick Film, 7.5kΩ, 1%, 0.33W, 100 ppm/°C, 0603 | CRCW06037K50FKEAHP | Vishay Dale |
RZ1, RZ4 | 2 | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW04020000Z0ED | Vishay Dale |
SH-J1, SH-J2, SH-J3, SH-J4 | 4 | Shunt, 100mil, Flash Gold, Black | SPC02SYAN | Sullins Connector Solutions |
T1, T2, T3, T4 | 4 | Terminal 90 A Lug | CB70-14-CY | Panduit |
TP1, TP2, TP13 | 3 | Test Point, Multipurpose, Red, TH | 5010 | Keystone |
TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP12, TP14, TP15, TP19 | 11 | Test Point, Multipurpose, White, TH | 5012 | Keystone |
TP10, TP11 | 2 | Test Point, Multipurpose, Orange, TH | 5013 | Keystone |
TP16, TP17, TP18 | 3 | Test Point, Multipurpose, Black, TH | 5011 | Keystone |
U1 | 1 | Low IQ Smart High Side gate driver with SCP and Diagnostics | TPS48100QDGXRQ1 | Texas Instruments |
C1, C11 | 0 | CAP, CERM, 0.1 µF, 100 V,+/- 10%, X8L, AEC-Q200 Grade 0, 0603 | GCJ188L8EL104KA07D | Murata |
C2 | 0 | CAP, CERM, 0.01 uF, 100 V, +/- 10%, X7R, 1206 | 12061C103KAT2A | AVX |
C5 | 0 | CAP, CERM, 1 µF, 100 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 | 08051C105K4Z2A | AVX |
C10 | 0 | CAP, CERM, 0.01 uF, 100 V, +/- 5%, X7R, 0805 | 08051C103JAT2A | AVX |
C13 | 0 | CAP, CERM, 0.47 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | CGA3E3X7R1E474K080AB | TDK |
C14 | 0 | CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805 | CGA4J2X7R2A104K125AA | TDK |
FID1, FID2, FID3, FID4, FID5, FID6 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A |
Q1, Q2 | 0 | N-Channel 80 V 300 A (Tc) 375W (Tc) Surface Mount PG-HSOG-8-1 | IAUS300N08S5N012ATMA1 | Infineon |
R1, R2 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06030000Z0EA | Vishay-Dale |
R3, R13 | 0 | Res Metal Strip 3921 0.0005 Ohm 1% 3W ±175ppm/°C Molded SMD SMD Embossed Plastic T/R | WSL3921L5000FEA | Vishay-Dale |
R10 | 0 | RES, 100, 1%, 0.5 W, AEC-Q200 Grade 0, 1206 | CRCW1206100RFKEAHP | Vishay-Dale |
R23 | 0 | RES, 3.16 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06033K16FKEA | Vishay-Dale |
RZ2, RZ3, RZ5, RZ6 | 0 | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW04020000Z0ED | Vishay-Dale |