SLUUCV8 October   2023 TPS4810-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Overview
    2. 2.2 General Configurations
      1. 2.2.1 Physical Access
      2. 2.2.2 Test Equipment and Setup
        1. 2.2.2.1 Power Supplies
        2. 2.2.2.2 Meters
        3. 2.2.2.3 Oscilloscope
        4. 2.2.2.4 Loads
  8. 3Implementation Results
    1. 3.1 Test Setup and Procedures
      1. 3.1.1 Power-up with EN Control
      2. 3.1.2 Overload and Short Circuit Protection Test
      3. 3.1.3 Short-Circuit Protection Diagnosis Test
      4. 3.1.4 Input Reverse Polarity Test
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill Of Materials (BoM)
  10. 5Additional Information
    1.     Trademarks

Overview

The TPS4810Q1EVM evaluation board enables evaluation of TPS48100-Q1 driver. The input power is applied between connectors T1 and T4 while T2 and T3 provide an output connection to the load. Refer to the schematic in Figure 5-10 and EVM test setup in Figure 4-1.

D3 provides the fault indication output for under-voltage fault, charge pump UVLO, short-circuit fault and during SCP comparator diagnosis.

Table 2-1 TPS4810Q1EVM Evaluation Board Options and Setting
Part Number EVM Function Vin Range Vin UVLO

ENABLE

(EN/UVLO)

Short Circuit Protection

Features
Low Setting Hi Setting
TPS4810Q1EVM Smart high side driver with reverse polarity protection, short-circuit protection and diagnostics 24V–54V 24 V Active high 20 A 50 A

Low-side and high-side using external sense resistor

MOSFET VDS sensing

Short-circuit protection with auto-retry/ latch response