SLUUCW3 October   2023 TPS62843

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Input/Output Connector Descriptions
      2. 2.1.2 Hardware Setup
    2. 2.2 Modifications
      1. 2.2.1 Input and Output Capacitors
      2. 2.2.2 Adjusting the Output Voltage
      3. 2.2.3 Loop Response Measurement
  9. 3Implementation Results
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Description

The TPS628436-7-8EVM-030 facilitates the evaluation of the TPS62843xSOT family of 600-mA, step-down converters with 275-nA IQ in 1.6-mm × 1.6-mm SOT-563 packages with 0.6-mm pitch. The EVM contains 3 separate circuits to create output voltages between 0.4 V and 3.6 V from higher input voltages between 1.8 V and 5.5 V. The TPS62843x is a highly efficient and tiny device for point-of-load (POL) converters for space-constrained applications, such as wearables, smart phones and industrial equipment.