SLUUCW3 October   2023 TPS62843

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Input/Output Connector Descriptions
      2. 2.1.2 Hardware Setup
    2. 2.2 Modifications
      1. 2.2.1 Input and Output Capacitors
      2. 2.2.2 Adjusting the Output Voltage
      3. 2.2.3 Loop Response Measurement
  9. 3Implementation Results
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Adjusting the Output Voltage

The output voltage can be adjusted through the choice of Rx1 and Rx2 resistors. Since Rx1 and Rx2 are in parallel, only Rx1 or Rx2 must be installed one at a time. Rx1 is an 0201 size to represent a typical device in an actual application. However, such a small size is difficult to replace. Therefore, Rx2 is provided in an 0603 size to change the output voltage easily. Simply remove Rx1 and place the desired value to Rx2.