SLUUCW3 October 2023 TPS62843
Table 5-1 lists the TPS628436 EVM BOM.
DES | QTY | DESCRIPTION | PART NUMBER | MANUFACTURER |
---|---|---|---|---|
C11 | 1 | CAP, CERM, 4.7 µF, 6.3 V, ±20%, X5R, 0402 | GRM155R60J475ME47D | Murata |
C13 | 1 | CAP, CERM, 47 µF, 6.3 V, ±20%, X5R, 0805 | GRM21BR60J476ME15L | Murata |
C14 | 1 | CAP, CERM, 10 µF, 6.3 V, ±20%, X5R, 0402 | GRM155R60J106ME15D | Murata |
L11 | 1 | Inductor, Shielded, Metal Composite, 1 µH, 2.7 A, 0.057 ohm, SMD | DFE201610E-1R0M=P2 | Cyntec |
R11 | 1 | RES, 56.2 kΩ, 1%, 0.05 W, 0201 | Std | Std |
U11 | 1 | 1.8-V to 5.5-V, 600 mA 0.4-0.775V, 300-nA IQ Step Down Converter, DRL SOT563 | TPS628436DRLR | Texas Instruments |
Table 5-2 lists the TPS628437 EVM BOM.
DES | QTY | DESCRIPTION | PART NUMBER | MANUFACTURER |
---|---|---|---|---|
C21 | 1 | CAP, CERM, 4.7 µF, 6.3 V, ±20%, X5R, 0402 | GRM155R60J475ME47D | Murata |
C23 | 1 | CAP, CERM, 47 µF, 6.3 V, ±20%, X5R, 0805 | GRM21BR60J476ME15L | Murata |
C24 | 1 | CAP, CERM, 10 µF, 6.3 V, ±20%, X5R, 0402 | GRM155R60J106ME15D | Murata |
L21 | 1 | Inductor, Shielded, Metal Composite, 1 µH, 2.7 A, 0.057 ohm, SMD | DFE201610E-1R0M=P2 | Murata |
R21 | 1 | RES, 15.4 kΩ, 1%, 0.05 W, 0201 | Std | Std |
U21 | 1 | 1.8-V to 5.5-V, 600 mA 0.4-0.775V, 300-nA IQ Step Down Converter, DRL SOT563 | TPS628437DRLR | Texas Instruments |
Table 5-3 lists the TPS628438 EVM BOM.
DES | QTY | DESCRIPTION | PART NUMBER | MANUFACTURER |
---|---|---|---|---|
C31 | 1 | CAP, CERM, 4.7 µF, 6.3 V, ±20%, X5R, 0402 | GRM155R60J475ME47D | Murata |
C33 | 1 | CAP, CERM, 47 µF, 6.3 V, ±20%, X5R, 0805 | GRM21BR60J476ME15L | Murata |
C34 | 1 | CAP, CERM, 10 µF, 6.3 V, ±20%, X5R, 0402 | GRM155R60J106ME15D | Murata |
L31 | 1 | Inductor, Shielded, Metal Composite, 1 µH, 2.7 A, 0.057 ohm, SMD | DFE201610E-1R0M=P2 | Murata |
R31 | 1 | RES, 10.0 k, 1%, 0.05 W, 0201 | Std | Std |
U31 | 1 | 1.8-V to 5.5-V, 600 mA 0.4-0.775V, 300-nA IQ Step Down Converter, DRL SOT563 | TPS628438DRLR | Texas Instruments |