SLUUCW7 july 2023 TPS25983
The TPS25983EVM eFuse Evaluation Board allows reference circuit evaluation of TI's TPS25983 eFuse. The TPS25983 device is 2.7 V to 26 V, 18 A eFuse with integrated 2.7 mOhm FET, programmable undervoltage, overvoltage,overcurrent, inrush current protection, and configurable number of autoretries and retry delay features.