SLUUCX0A February 2024 – June 2024
Designator | Quantity | Description |
---|---|---|
C1 |
1 |
CAP, AL, 47uF, 50V, +/- 20%, 0.68 ohm, SMD |
C2, C8 |
2 |
CAP, CERM, 4.7uF, 35V, +/- 10%, X7R, 0805 |
C3 |
1 |
CAP, CERM, 0.22uF, 50V, +/- 10%, X7R, 0603 |
C4, C7, C9, C10 |
4 |
CAP, CERM, 27pF, 50V, +/- 5%, C0G/NP0, 0603 |
C5 |
1 |
CAP, CERM, 1uF, 10V, +/- 10%, X7R, 0805 |
C6 |
1 |
CAP, CERM, 1000pF, 50V, +/- 5%, X7R, 0805 |
D1 |
1 |
Diode, Ultrafast, 1200V, 1A, SMA |
D2 |
1 |
Diode, Schottky, 40V, 3A, SMA |
FID1, FID2, FID3 |
3 |
Fiducial mark. There is nothing to buy or mount. |
GND, IN_IN, TP8, TP10, TP13, TP14, TP15, TP16, TP17, TP19, TP20, TP21, TP22, TP23, Vbus, VCC, VDD |
17 |
Test Point, Miniature, SMT |
H1, H2, H3, H4 |
4 |
Bumpon, Hemisphere, 0.44 X 0.20, Clear |
J1, J6, J7 |
3 |
Header, 2.54mm, 3x1, Tin, TH |
J2 |
1 |
Header, 100mil, 3x2, Tin, TH |
J3, J4, J5 |
3 |
Header, 2.54mm, 2x1, Tin, TH |
LBL1 |
1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
R1, R9, R11, R17 |
4 |
RES, 2.2, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 |
R4 |
1 |
RES, 1.00 k, 0.5%, 0.1 W, 0603 |
R8, R15 |
2 |
RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
R13, R14 |
2 |
RES, 10.0 k, 1%, 0.1 W, 0603 |
R16 |
1 |
RES, 0, 5%, 0.1 W, 0603 |
SH-J1, SH-J2, SH-J4 |
3 |
Shunt, 100mil, Gold plated, Black |
TP6 |
1 |
Test Point, Multipurpose, Yellow, TH |
TP9, TP11, TP12 |
3 |
Test Point, Multipurpose, Orange, TH |
U1 |
1 |
High-Speed, Low-Side Gate Driver With DESAT Protection |