SLUUCX0A February   2024  – June 2024 UCC57108

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Recommended Power Requirements
    2. 2.2 I/O Description
    3. 2.3 Jumper Description
    4. 2.4 Setup for Different UCC57108 Variants
    5. 2.5 DESAT Setup
  7. 3Implementation Results
    1. 3.1 Out-The-Box Evaluation
    2. 3.2 Equipment Setup
      1. 3.2.1 Power Supply
      2. 3.2.2 Function Generator
      3. 3.2.3 Oscilloscope
      4. 3.2.4 Digital Multimeter (DMM)
    3. 3.3 Bench Setup
    4. 3.4 Procedure and Results
  8. 4Typical Performance Waveforms
    1. 4.1 DESAT Feature
    2. 4.2 Bipolar Feature of UCC57108B
  9. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials
  10. 6Compliance Information
  11. 7Additional Information
    1. 7.1 Trademarks
  12. 8Revision History

Recommended Power Requirements

Table 2-1 UCC57108EVM Power Requirements
PARAMETER MIN TYP MAX UNIT
Input and Output Characteristics
Input VDD 8.5(1) 26 VDC
Input VEE -15 0 VDC
Input current 0 0.1 A
System Characteristics
Switching frequency 0 100 500 kHz
The UCC57108EVM also supports the UCC57102 IC. In this case, the minimum input VDD is 12.5V.