SLUUCX3
august 2023
TPS51385
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Input and Output Connections
2.2
Modifications
2.2.1
Output Voltage Setpoint
2.2.2
Mode Selection
3
Implementation Results
3.1
Evaluation Setup
3.2
Test Setup and Results
3.2.1
Start-Up
3.2.2
Shutdown
3.2.3
Output Voltage Ripple
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layout
4.3
Bill of Materials
5
Additional Information
Trademarks
6
References
3.2.3
Output Voltage Ripple
The following images show the TPS51385EVM output voltage ripple.
Figure 3-5
TPS51385EVM Output Voltage Ripple, I
OUT
= 10 mA, PSM Mode (100us/div)
Figure 3-6
TPS51385EVM Output Voltage Ripple, I
OUT
= 10 mA, OOA Mode (10us/div)
Figure 3-7
TPS51385EVM Output Voltage Ripple, I
OUT
= 7 A (1us/div)