SLUUCX3 august 2023 TPS51385
The TPS51385 evaluation module (EVM) is a single, synchronous buck converter providing 5.1-V at 7-A from a 6-V to 24-V input. This user’s guide describes the TPS51385EVM performance.
EVM | Input Voltage (VIN) Range | Output Current (IOUT) Range |
---|---|---|
TPS51385EVM | 6 V to 24 V | 0 A to 7 A |
This user's guide describes the characteristics, operation, and use of the Texas Instruments TPS51385 evaluation module (EVM). The TPS51385EVM is designed to help user easily evaluate and test the operation and functionality of the TPS51385. This user's guide includes the following: