SLUUCX3 august 2023 TPS51385
A summary of the TPS51385EVM performance specifications is provided in Table 2-2. Specifications are given for 12-V input voltage and 5.1-V output voltage, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
Specifications | Test Conditions | MIN | TYP | MAX | Unit | |
---|---|---|---|---|---|---|
VIN | Input voltage | 6 | 12 | 24 | V | |
CH1 | Output voltage | 5.1 | V | |||
Operating frequency | VIN = 12 V, IOUT = 7 A | 1000 | kHz | |||
Output current range | 0 | 7 | A | |||
Overcurrent limit | VIN = 12 V, LOUT = 1 µH | 8.8 | A | |||
Output ripple voltage | VIN = 12 V, IOUT = 7 A | 20 | mVPP |