SLUUCY5 November 2023 BQ25756E
Description | Value | Unit | |
---|---|---|---|
ACUV | Input undervoltage | 4.2 | V |
ACOV | Input overvoltage | 36 | V |
IIN | Input current of the EVM | 8 | A |
IOUT | Output current of the EVM | 10 | A |
FSW_SYNC | Switching frequency of the power stage | 250 | KHz |
Value | Unit | |
---|---|---|
Board Size (X dimension, or length) | 112 | mm |
Board Size (Y dimension, or width) | 84 | mm |
IC + power stage max height | 5 | mm |
Total Copper Layers | 6 | layer |
Copper weight per layer | 2 | oz |
Total board thickness | 62 | mil |