SLUUCY7A
November 2023 – October 2024
BQ25750
1
Description
Get Started
Features
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Device Information
1.4
Texas Instruments High Voltage Evaluation User Safety Guidelines
1.4.1
General Safety Information
2
Hardware
2.1
Board Parameters
2.2
IO and Jumper Descriptions
2.3
Recommended Operating Conditions
2.4
Communication Interface Setup
2.4.1
BQSTUDIO using EV2400
2.4.2
TI Charger GUI for USB2ANY
2.5
Equipment
2.5.1
Equipment Set Up
2.5.2
Equipment - Using a CV Load
2.5.3
Equipment Setup - Using a CV Load
3
Hardware Design Files
3.1
Schematic
3.2
PCB Layout
3.3
Bill of Materials
4
Additional Information
4.1
Trademarks
5
Revision History
CAUTION:
The BQ25750 EVM can only support up to 30V battery hot plug. To use a battery above 30V it is recommended to add 6.8nF to C36, 169kohm to R9, and replace the EVM BATFETS/ACFETS. Refer to E2E.com for more information on which MOSFETS to use.