SLUUCZ3 July   2024 TPS546E25

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Test Setup
      1. 2.1.1 Test and Configuration Software
        1. 2.1.1.1 Description
        2. 2.1.1.2 Features
      2. 2.1.2 Test Equipment
        1. 2.1.2.1 Voltage Source
        2. 2.1.2.2 Multimeters
        3. 2.1.2.3 Output Load
        4. 2.1.2.4 Oscilloscope
        5. 2.1.2.5 Fan
        6. 2.1.2.6 USB-to-GPIO Interface Adapter:
        7. 2.1.2.7 Recommended Wire Gauge
      3. 2.1.3 Tip and Barrel Measurement
      4. 2.1.4 List of Test Points, Jumpers, and Connectors
      5. 2.1.5 Configuring EVM to Overdrive VDRV
    2. 2.2 Best Practices
  9. 3Software
    1. 3.1 EVM Configuration Using the Fusion GUI
      1. 3.1.1 Configuration Procedure
    2. 3.2 Using the Fusion GUI
      1. 3.2.1 Opening the Fusion GUI
      2. 3.2.2 Changing ON_OFF_CONFIG
      3. 3.2.3 SMBALERT# Mask
      4. 3.2.4 All Config
      5. 3.2.5 Pin Strapping
      6. 3.2.6 Monitor
      7. 3.2.7 Status
  10. 4Implementation Results
    1. 4.1 Test Procedure
      1. 4.1.1 Line and Load Regulation and Efficiency Measurement Procedure
      2. 4.1.2 Efficiency Measurement Test Points
      3. 4.1.3 Control Loop Gain and Phase Measurement Procedure
    2. 4.2 Performance Data and Typical Characteristic Curves
      1. 4.2.1 Efficiency
      2. 4.2.2 Transient Response
      3. 4.2.3 Control Loop Bode Plot
      4. 4.2.4 Output Ripple
      5. 4.2.5 Control On
      6. 4.2.6 Control Off
      7. 4.2.7 Control On With Prebiased Output
      8. 4.2.8 Thermal Image
  11. 5Hardware Design Files
    1. 5.1 Schematic
    2. 5.2 EVM Assembly Drawing and PCB Layout
    3. 5.3 Bill of Materials
  12. 6Additional Information
    1.     Trademarks

Control Loop Bode Plot

Figure 5-3 is the control loop bode plot.

TPS546E25EVM-1PH Bode Plot at 1.2V Output at
                    12V Input, 50A Load, 800kHz Figure 4-3 Bode Plot at 1.2V Output at 12V Input, 50A Load, 800kHz