SLUUCZ3 July 2024 TPS546E25
Table 2-1 lists the electrical performance specifications in room temperature (20 to 25°C). Characteristics are for an input voltage of VIN = 12V, unless otherwise specified.
Parameter | Test Conditions | MIN | TYP | MAX | Unit |
---|---|---|---|---|---|
Input Characteristics | |||||
Input voltage range, VIN | 10.8 | 12 | 13.2 | V | |
Full load input current | IOUT = 50A | 6.18 | A | ||
No load input current | IOUT = 0A, switching enabled | 65.2 | mA | ||
Enable switching threshold | Set by default resistor divider, JP2 pins 3 and 4 shorted | 1.2 | V | ||
Disable switching threshold | Set by default resistor divider, JP2 pins 3 and 4 shorted | 1 | V | ||
Output Characteristics | |||||
Output voltage, VOUT | 1.2 | V | |||
Output load current, IOUT | 0 | 50 | A | ||
Output voltage ripple | IOUT = 25A | 5.04 | mVpp | ||
Output overcurrent fault threshold | Current limit setting programmed by MSEL1 J12 pins 3-4 shorted | 100 | % | ||
Systems Characteristics | |||||
Switching frequency | Programmed by MSEL2 J13 pins 11-12 | 800 | kHz | ||
Full load efficiency, VOUT= 1.2V | IOUT = 50A | 81.6 | % | ||
Operating case temperature | IOUT = 50A, 10 minute soak | 118 | °C | ||
Loop bandwidth | IOUT = 50A | 45.4 | kHz | ||
Phase margin | 40.4 | ° | |||
PMBus Interface and Pin-Strapping | |||||
PMBus address | Programmed by PMB_ADDR J14 pins 1-2 shorted | 11 | h | ||
Voltage reference | Default setting by VSEL J15 pins 5-6 | 1.2 | V | ||
Soft-start time (TON_RISE) | Default setting of TON_RISE programmed by MSEL1 J12 pins 7-8 shorted | 2 | ms |