SLUUCZ3 July   2024 TPS546E25

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Test Setup
      1. 2.1.1 Test and Configuration Software
        1. 2.1.1.1 Description
        2. 2.1.1.2 Features
      2. 2.1.2 Test Equipment
        1. 2.1.2.1 Voltage Source
        2. 2.1.2.2 Multimeters
        3. 2.1.2.3 Output Load
        4. 2.1.2.4 Oscilloscope
        5. 2.1.2.5 Fan
        6. 2.1.2.6 USB-to-GPIO Interface Adapter:
        7. 2.1.2.7 Recommended Wire Gauge
      3. 2.1.3 Tip and Barrel Measurement
      4. 2.1.4 List of Test Points, Jumpers, and Connectors
      5. 2.1.5 Configuring EVM to Overdrive VDRV
    2. 2.2 Best Practices
  9. 3Software
    1. 3.1 EVM Configuration Using the Fusion GUI
      1. 3.1.1 Configuration Procedure
    2. 3.2 Using the Fusion GUI
      1. 3.2.1 Opening the Fusion GUI
      2. 3.2.2 Changing ON_OFF_CONFIG
      3. 3.2.3 SMBALERT# Mask
      4. 3.2.4 All Config
      5. 3.2.5 Pin Strapping
      6. 3.2.6 Monitor
      7. 3.2.7 Status
  10. 4Implementation Results
    1. 4.1 Test Procedure
      1. 4.1.1 Line and Load Regulation and Efficiency Measurement Procedure
      2. 4.1.2 Efficiency Measurement Test Points
      3. 4.1.3 Control Loop Gain and Phase Measurement Procedure
    2. 4.2 Performance Data and Typical Characteristic Curves
      1. 4.2.1 Efficiency
      2. 4.2.2 Transient Response
      3. 4.2.3 Control Loop Bode Plot
      4. 4.2.4 Output Ripple
      5. 4.2.5 Control On
      6. 4.2.6 Control Off
      7. 4.2.7 Control On With Prebiased Output
      8. 4.2.8 Thermal Image
  11. 5Hardware Design Files
    1. 5.1 Schematic
    2. 5.2 EVM Assembly Drawing and PCB Layout
    3. 5.3 Bill of Materials
  12. 6Additional Information
    1.     Trademarks

Line and Load Regulation and Efficiency Measurement Procedure

  1. Set up the EVM Section 2.1.2 as and Section 4.1.2 describe.
  2. Set the electronic load to draw 0ADC.
  3. Increase VIN from 0V to 12V using voltage meter to measure input voltage.
  4. Use the other voltage meter to measure output voltage VOUT.
  5. Vary the load from 0A to 50ADC. VOUT must remain in regulation as defined in Table 2-1.
  6. Vary VIN from 5V to 18V. VOUT must remain in regulation as defined in Table 2-1.
  7. Decrease the load to 0A.
  8. Decrease VIN to 0V.