SLUUD32 June   2024 BQ41Z50

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2BQ41Z50EVM Quick Start Guide
    1. 2.1 Items Needed for EVM Setup and Evaluation
    2. 2.2 Software Installation
    3. 2.3 EVM Connections
    4. 2.4 Update Firmware
  7. 3Hardware
    1. 3.1 BQ41Z50 Production Calibration Guide
  8. 4Software
    1. 4.1 Battery Management Studio
      1. 4.1.1 Registers Screen
      2. 4.1.2 Setting Programmable BQ41Z50 Options
      3. 4.1.3 Calibration Screen
        1. 4.1.3.1 Voltage Calibration
        2. 4.1.3.2 Temperature Calibration
        3. 4.1.3.3 Current Calibration
      4. 4.1.4 Chemistry Screen
      5. 4.1.5 Firmware Screen
        1. 4.1.5.1 Programming the Flash Memory
        2. 4.1.5.2 Exporting the Flash Memory
      6. 4.1.6 Advanced Comm SMB Screen
  9. 5Hardware Design Files
    1. 5.1 BQ41Z50EVM Circuit Module Schematic
      1. 5.1.1 LED Control
    2. 5.2 Circuit Module Physical Layouts
      1. 5.2.1 Board Layout
      2. 5.2.2 Schematic
    3. 5.3 Bill of Materials
  10. 6Additional Information
    1. 6.1 Trademarks
  11. 7Related Documentation from Texas Instruments

Items Needed for EVM Setup and Evaluation

  • BQ41Z50 or BQ296103 circuit module
  • EV2400 communications interface adapter
  • Cable to connect the EVM to an EV2400 communications interface adapter
  • USB cable to connect the communications interface adapter to the computer
  • Computer setup with Windows 7, or higher, operating system
  • Access to the Internet to download the Battery Management Studio software setup program.
  • Two-to-four battery cells or 1kΩ resistor divider.
  • A DC power supply that can supply 16.8V and 2A (constant current and constant voltage capability is desirable)