SLUUD48 September   2024 TPS1214-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 General Configurations
      1. 2.1.1 Physical Access
      2. 2.1.2 Test Equipment and Setup
        1. 2.1.2.1 Power Supplies
        2. 2.1.2.2 Meters
        3. 2.1.2.3 Oscilloscope
        4. 2.1.2.4 Loads
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill Of Materials (BoM)
  9. 4Additional Information
    1. 4.1 Trademarks

Physical Access

The tables below list the TPS1214Q1EVM evaluation board input and output connector functionality.

Table 2-2 Input and Output Connector Functionality
ConnectorLabelDescription
J1VINPower input connector to the positive rail of the input power supply
J2VOUTPower output connector to the positive side of the load
J3, J4PGNDGround connection for the load
Table 2-3 Test Points Description
Test PointsLabelDescription
TP1VINInput power supply to the EVM
TP2, TP3VOUTOutput from the EVM
TP4PGNDPower ground
TP5EN/UVLOEnable and undervoltage lockout (UVLO) pin
TP6GATEGate of the external main MOSFET
TP7GGate of the external secondary (precharge) MOSFET
TP8INPControl input of main MOSFET
TP9WAKEOpen drain wake-up signal
TP10INP/Inversion of control input for main MOSFET
TP11SCP_TESTShort-circuit test pin
TP12LPMLow-power mode enable/disable pin
TP13, TP14GNDGround
TP15TMRRetry timer control
TP16I2tI2t configuration pin
TP17ITMP0Analog temperature output
TP18IMONCurrent monitor output
TP19 VAUX Auxilliary supply input
Table 2-4 Jumper and LED Descriptions
Jumper Label Description
J5 LPM 1-2 position forces the device to lower power mode.
J6 SCP_TEST When driven low to high, short-circuit test diagnostics are performed. Position 1-2 drives signal to ground.
J7 TMR Retry behavior selection. Positions 1-2 set the retry duration to 1.2s (47nF capacitor), positions 3-4 set the duration to 12s (470nF capacitor), position 5-6 set the device to latch-off via 100kOhm resistor.
J8 I2T I2T level selection. Positions 1-2 set the level to 150nF capacitor and positions 3-4 set the level to 470nF capacitor. Check the design calculator for the exact significance of these values.
J9 IOC Overcurrent protection selection. Positions 1-2 set the limit to 15.8A (24.6kOhm resistor) and positions 3-4 set the limit to 36.2A (4.7kOhm resistor).
J10 Ground diode bypass.
D8 D8 Fault indicator. LED turns ON for under-voltage fault, short-circuit fault, I2t, and during SCP comparator diagnosis.