SLUUD48 September 2024 TPS1214-Q1
The TPS1214Q1EVM allows reference circuit evaluation of TI's TPS1214-Q1 smart high-side driver. The EVM allows for full configuration of the high-side driver as well as various parameters such as overcurrent protection, short-circuit protection, as well as configurable I2T control. This EVM has the ability to set various thresholds from jumpers to allow easily switching between different threshold and configuration settings.