SLUUD52 August 2024 TPS544E27
The input voltage source VIN must be a 0V to 20V variable DC source capable of supplying a minimum of 10ADC to support 40A load with 12V input. Connect input VIN and GND to J3. If the output voltage of the EVM is increased, the power supply can need to be capable of supplying more current.