SLUUD53 September 2024 TPS51388
The electrical characteristics are shown in Table 3-1.
Parameter | Test Conditions | MIN | TYP | MAX | Unit | |
---|---|---|---|---|---|---|
INPUT CHARACTERISTICS | ||||||
Input voltage range, VIN | Operating | 5.5 | 19.5 | 24 | V | |
Input current, non-switching, IVIN | No load, VEN = 5V, non-switching | VIN = 12V | 90 | µA | ||
Input current, shutdown, IVINSDN | No load, VEN = 0V | VIN = 12V | 3 | µA | ||
EN Threshold high-level, VEN(ON) | TJ=25°C | 1 | V | |||
EN Threshold low-level, VEN(OFF) | TJ=25°C | 0.4 | V | |||
OOA mode for EN pin, VEN(OOA) | 1 | 1.6 | V | |||
Eco-mode for EN pin, VEN(ECO) | 2.2 | 5.5 | V | |||
OUTPUT CHARACTERISTICS | ||||||
Output voltage, VOUT | TJ=25°C | 5.1 | 5.15 | 5.2 | V | |
Output current, IOUT | VIN = 5.5V to 24V | 0 | 12 | A | ||
Soft-start time, tSS | Internal soft-start time, SS pin floating | 1 | ms | |||
SYSTEM CHARACTERISTICS | ||||||
Switching frequency, FSW | CCM operation, MODE < 0.4V | 600 | kHz | |||
CCM operation, MODE > 1V | 1000 | kHz | ||||
TPS51388 operating junction temperature, TJ | –20 | 125 | °C |