For the EVM to operate properly, the following
components must be connected and properly configured.
- Connect system as
above, UUT on transmitter.
- Input voltage connected to transmitter J1 (+), J2
(-).
- Set load to 500mA and connected to UUT
BQ51013CEVM (receiver) J3 (+) and J4 (-).
- Turn ON transmitter power supply (5V), after 5
seconds, verify that:
- Transmitter – status LED D5 is
flashing green at 1 second rate indicating power transfer.
- UUT receiver – LED D1 is ON. Also
indicating power transfer.
- UUT receiver – verify that VOUT is from 4.9V to
5.1V (between J3 or TP7 and J4).
- UUT receiver – verify that rectified voltage is
from 5V to 5.2V (between TP12 and TP13).
Note: A modulation signal is present on the voltage every 250
milliseconds and can cause fluctuation in the reading use lower value or
base line.
Table 2-2 Jumper Factory SettingsI/O
Connector | Factory Setting |
---|
EN1 - JP1 (3 pin
header) | Installed EN and LOW |
EN2 - JP2 (3 pin header) | Installed EN2 and LOW |
TS - JP3 (3 pin
header) | Installed TS and FIXED
|
PULLUP - JP4 (3 pin
header) | Installed PULLUP and
Vz |
N/A - JP5 (2 pin
header) | N/A |
ILIM - JP6 (3 pin
header) | Installed ILIM and FIX |