SLUUD71 December 2024 TPS922051
PRODUCTION DATA
The bill of materials (BOM) for LED034 (WSON package), LED035 (HVSSOP package) and LED036 (SOT583 package) is listed in Table 4-1 and Table 4-2. Table 4-1 lists the parts common to all TPS922051/0 EVM variants. Table 4-2 lists the parts exclusive to different TPS922051/0 EVM variants. If the part shows 0 in Qty., it means that the part is not populated on the EVM.
Designator | Qty. | Description | Part Number | Manufacturer |
---|---|---|---|---|
C1, C7, C8 | 3 | 10µF ±10% 100V Ceramic Capacitor X7S 1210 (3225 Metric) | GRM32EC72A106KE05L | Murata |
C3 | 1 | 82 µF 80 V Aluminum Electrolytic Capacitors Radial, Can - SMD 450mOhm @ 100kHz 2000 Hrs @ 125°C | EMHS800ARA820MJA0G | United Chemi-Con |
C9, C11, C16 | 3 | Chip Multilayer Ceramic Capacitors for General Purpose, 0603, 0.10uF, X7R, 15%, 10%, 100V | GRM188R72A104KA35J | Murata |
C10 | 1 | Ceramic Capacitor for Automotive 100pF ±5% 100VDC C0G 0603 Paper T/R | GCM1885C2A101JA16J | Murata |
C12 | 1 | 1µF ±10% 100V Ceramic Capacitor X7S 0805 (2012 Metric) | GRM21BC72A105KE01L | Murata |
C13 | 1 | Chip Multilayer Ceramic Capacitors for General Purpose 2.2μF ±10% 100Vdc | GRM31CL8EL225KE07L | Murata |
C17 | 1 | 1 µF ±10% 16V Ceramic Capacitor X7S 0603 (1608 Metric) | GRM188C71C105KA12D | Murata |
C18 | 1 | CAP, CERM, 1000 pF, 16 V, +/- 10%, X7R, 0402 | GRM155R71C102KA01D | MuRata |
C19 | 1 | CAP, CERM, 1000 pF, 50 V, +/- 5%, C0G/NP0, 0603 | GRM1885C1H102JA01D | MuRata |
D1 | 1 | Diode 100 V 3A Surface Mount CFP15B | PMEG100T030ELPEZ | Nexperia |
J1, J2 | 2 | 2 Position Wire to Board Terminal Block Horizontal with Board 0.200" (5.08mm) Through Hole | 691216510002S | Wurth Elektronics |
L2 | 1 | WE-LHMI SMT Power Inductor, size 1040, 33uH, 3.75A, 112mOhm | 74437368330 | Wurth Elektronik |
LBL1 | 1 | Thermal Transfer Printable Labels, 1.250" W x 0.250" H - 10,000 per roll | THT-13-457-10 | Brady |
R3, R7, R9, R13 | 4 | RES, 0, 5%, 0.1 W, 0603 | RC0603JR-070RL | Yageo |
R4 | 1 | RES, 0, 5%, 0.25 W, 1206 | RC1206JR-070RL | Yageo America |
R6 | 1 | RES, 100, 1%, 0.1 W, 0603 | RC0603FR-07100RL | Yageo |
R14 | 1 | RES, 20 k, 5%, 0.1 W, 0603 | RC0603JR-0720KL | Yageo |
R15 | 1 | RES, 470 k, 1%, 0.1 W, 0603 | RC0603FR-07470KL | Yageo |
TP1, TP2, TP3, TP4, TP5, TP6, TP7 | 7 | Terminal, Turret, TH, Double | 1502-2 | Keystone |
C2 | 0 | CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, 1210 | GRM32NR72A104KA01L | MuRata |
C14 | 0 | Chip Multilayer Ceramic Capacitors for General Purpose 2.2μF ±10% 100Vdc | GRM31CL8EL225KE07L | Murata |
C15 | 0 | Ceramic Capacitor for Automotive 100pF ±5% 100VDC C0G 0603 Paper T/R | GCM1885C2A101JA16J | Murata |
C20 | 0 | 0.1µF ±10% 16V Ceramic Capacitor X7R 0603 (1608 Metric) | GCJ188R71C104KA01D | Murata Electronics North America |
FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A |
R1 | 0 | RES, 0, 0.05%, 2 W, AEC-Q200 Grade 0, 2512 | HCJ2512ZT0R00 | Stackpole Electronics Inc |
R2 | 0 | RES, 2.20, 1%, 0.25 W, 1206 | RC1206FR-072R2L | Yageo America |
R11 | 0 | RES, 200 k, 1%, 0.1 W, 0603 | RC0603FR-07200KL | Yageo |
R12 | 0 | RES, 0, 5%, 0.1 W, 0603 | RC0603JR-070RL | Yageo |
Designator | Qty. | Description | Part Number | Manufacturer |
EVM Variant |
---|---|---|---|---|---|
U1 | 1 | 65V 2A Buck LED Driver with PWM Dimming, WSON | TPS922051D1DSGR | Texas Instruments | TPS922051D1DSGREVM |
1 | 65V 2A Buck LED Driver with Analog Dimming, WSON | TPS922051D2DSGR | Texas Instruments | TPS922051D2DSGREVM | |
1 | 65V 1A Buck LED Driver with PWM Dimming, WSON | TPS922050D1DSGR | Texas Instruments | TPS922050D1DSGREVM | |
1 | 65V 1A Buck LED Driver with Analog Dimming, WSON | TPS922050D2DSGR | Texas Instruments | TPS922050D2DSGREVM | |
1 | 65V 2A Buck LED Driver with PWM Dimming, HVSSOP | TPS922051D1DGNR | Texas Instruments | TPS922051D1DGNREVM | |
1 | 65V 2A Buck LED Driver with Analog Dimming, HVSSOP | TPS922051D2DGNR | Texas Instruments | TPS922051D2DGNREVM | |
1 | 65V 1A Buck LED Driver with PWM Dimming, HVSSOP | TPS922050D1DGNR | Texas Instruments | TPS922050D1DGNREVM | |
1 | 65V 1A Buck LED Driver with Analog Dimming, HVSSOP | TPS922050D2DGNR | Texas Instruments | TPS922050D2DGNREVM | |
1 | 65V 1A Buck LED Driver with PWM Dimming, SOT583 | TPS922050D1DRLR | Texas Instruments | TPS922050D1DRLREVM | |
1 | 65V 1A Buck LED Driver with Analog Dimming, SOT583 | TPS922050D2DRLR | Texas Instruments | TPS922050D2DRLREVM | |
R5 | 1 | 100 mOhms ±0.5% 2W Chip Resistor 2512 (6432 Metric) Current Sense Metal Film | PCS2512DR1000ET | Ohmite | All TPS922051 EVM |
1 | 200 mOhms ±1% 1W Chip Resistor 2512 (6432 Metric) Anti-Sulfur, Automotive AEC-Q200, Current Sense Metal Element | CRG2512-FZ-R200E-1 | Bourns | All TPS922050 EVM | |
C4, C5 | 2 | 10µF ±10% 100V Ceramic Capacitor X7S 1210 (3225 Metric) | GRM32EC72A106KE05L | Murata | All TPS922051 EVM |
0 | 10µF ±10% 100V Ceramic Capacitor X7S 1210 (3225 Metric) | GRM32EC72A106KE05L | Murata | All TPS922050 EVM | |
C6 | 1 | 10µF ±10% 100V Ceramic Capacitor X7S 1210 (3225 Metric) | GRM32EC72A106KE05L | Murata | All TPS922051 EVM, TPS922050D1DRLREVM, TPS922050D2DRLREVM |
0 | 10µF ±10% 100V Ceramic Capacitor X7S 1210 (3225 Metric) | GRM32EC72A106KE05L | Murata | All TPS922050 EVM for WSON and HVSSOP package | |
R8, R10 | 2 | RES, 10.0 M, 1%, 0.1 W, 0603 | RC0603FR-0710ML | Yageo | All D1 version EVM (PWM dimming) |
0 | RES, 10.0 M, 1%, 0.1 W, 0603 | RC0603FR-0710ML | Yageo | All D2 version EVM (analog dimming) | |
L1 | 1 | WE-MAPI SMT Power Inductor, size 3020, 1uH, 4A, 32mOhm | 74438336010 | Wurth Elektronik | All TPS922051 EVM |
1 | WE-MAPI SMT Power Inductor, size 3012, 1uH, 2.75A, 50.5mOhm | 74438334010 | Wurth Elektronik | All TPS922050 EVM |