SLUUD71 December 2024 TPS922051
PRODUCTION DATA
The TPS922051/0 evaluation module (EVM) is built on the fundamental application circuit of TPS922051/0. Additional EMI filtering circuitry is implemented on the EVM, including RC snubber (R2, C15, not populated) and power line LC filter (L1, C1). Additional DIM pin conditioning circuitry is implemented to provide the user with more application possibilities like controlling the D2 version with PWM signal through an RC filter at the DIM pin.
Table 2-5 lists the recommended operating conditions for TPS922051/0 EVM.
Table 1-3 lists the electrical performance specifications for TPS922051/0 EVM.
Parameter | Conditions | MIN | TYP | MAX | Units |
---|---|---|---|---|---|
Input Voltage, VIN | 4.5 | 60 | V | ||
LED Load Voltage | 0 | VIN | V | ||
DIM Voltage | All D1 version | 0 | 5 | V | |
All D2 version | 0 | 2 | V | ||
IC Operating Junction Temperature | -40 | 125 | °C |
Parameter | Conditions | MIN | TYP | MAX | Units |
---|---|---|---|---|---|
Output Current | All TPS922051 EVM (For D1 version, DIM = 3.3VDC. For D2 version, DIM = 2VDC) | 2 | A | ||
All TPS922050 EVM (For D1 version, DIM = 3.3VDC. For D2 version, DIM = 2VDC) | 1 | A | |||
Input Current | All TPS922051 EVM (For D1 version, DIM = 3.3VDC. For D2 version, DIM = 2VDC) in normal working conditions | 3.6 | A | ||
All TPS922050 EVM (For D1 version, DIM = 3.3VDC. For D2 version, DIM = 2VDC) in normal working conditions | 1.8 | A |