SLVA275C january 2010 – may 2023 UCD9081
I2C Serial Clock Input/Output: SCL complies with the specification for an I2C Slave device. An external pullup resistor is required on this pin. The UCD9081 can hold or stretch SCL (clock stretching) at any time. During an erase, the UCD9081 stretches SCL for a longer time. See Section 5.2.2 for more detail. SCL has a minimum frequency of 10 kHz and a maximum frequency of 100 kHz.