SLVA275C january 2010 – may 2023 UCD9081
The IgnoreGlitchAlarms field in the configuration parameters can be used to suppress glitches from being logged. Refer to the Voltage Monitoring section in SLVS813 for a full description. The register address is E06A and contents are as follows: