SLVA275C january 2010 – may 2023 UCD9081
The ReferenceSelect field in the configuration parameters specifies which voltage reference is used on the UCD9080. The selected reference can be internal (2.5-V), or external via VCC (3.3 V). The register address is 0xE186 and contents are as follows:
The default value for this register is 0x08F2, which selects the external reference.