SLVA275C january 2010 – may 2023 UCD9081
The RampTime field in the configuration parameters specifies the maximum amount of time for each rail to achieve regulation. The address map for these registers is as follows:
Address | Size | Default Value | Description |
---|---|---|---|
0xE130 | 2 | 0x0FA0 | Maximum voltage ramp time for rail 1 |
0xE132 | 2 | 0x0FA0 | Maximum voltage ramp time for rail 2 |
0xE134 | 2 | 0x0FA0 | Maximum voltage ramp time for rail 3 |
0xE136 | 2 | 0x0FA0 | Maximum voltage ramp time for rail 4 |
0xE138 | 2 | 0x0FA0 | Maximum voltage ramp time for rail 5 |
0xE13A | 2 | 0x0FA0 | Maximum voltage ramp time for rail 6 |
0xE13C | 2 | 0x0FA0 | Maximum voltage ramp time for rail 7 |
0xE13E | 2 | 0x0FA0 | Maximum voltage ramp time for rail 8 |