SLVA275C january   2010  – may 2023 UCD9081

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Hardware
    1. 2.1 Package: RHB (S-PQFP-N32), 32-Pin Plastic Quad Flatpack
    2. 2.2 Hardware and Pinout
    3. 2.3 Detailed Pin Descriptions
      1. 2.3.1 RST
      2. 2.3.2 SDA
      3. 2.3.3 SCL
      4. 2.3.4 ADDRx
      5. 2.3.5 ROSC
  5. 3Software
    1. 3.1 Data File Format
    2. 3.2 I2C Transactions
    3. 3.3 Device Version
    4. 3.4 Checksum
    5. 3.5 Sample Configuration Data File
      1. 3.5.1 Factory Default
      2. 3.5.2 EVM Default Configuration
    6. 3.6 I2C Write and Read Transaction Formats
      1. 3.6.1 I2C Write Transaction
      2. 3.6.2 I2C Read Transaction
    7. 3.7 Pseudo I2C Write and Read Transactions
      1. 3.7.1 UCD9081 I2C Transactions for Writing User Data and PARAMS
      2. 3.7.2 UCD9081 I2C Transactions for Reading User Data and PARAMS
  6. 4User Configuration
    1. 4.1 Configuration Parameter Memory Map
    2. 4.2 Configuration Parameter Detail
      1. 4.2.1  GpDir
      2. 4.2.2  NegateEnablePolarity
      3. 4.2.3  SeqEventPending
      4. 4.2.4  SequenceEventParameters
      5. 4.2.5  SequenceEventLink
      6. 4.2.6  SequenceEventData
      7. 4.2.7  DependencyMasks
      8. 4.2.8  UnderVoltageThresholds
      9. 4.2.9  OverVoltageThresholds
      10. 4.2.10 RampTime
      11. 4.2.11 OutOfRegulationWidth
      12. 4.2.12 UnsequenceTime
      13. 4.2.13 EnablePolarity
      14. 4.2.14 SaveRailLog
      15. 4.2.15 ReferenceSelect
      16. 4.2.16 LastUnusedSeq
      17. 4.2.17 IgnoreGlitchAlarms
      18. 4.2.18 IgnoreFlashErrorLog
      19. 4.2.19 Checksum
  7. 5Additional Considerations
    1. 5.1 Embedded Application
    2. 5.2 Timing
      1. 5.2.1 UCD9081 Startup
      2. 5.2.2 Clock Stretching After Flash Erase
      3. 5.2.3 Bit Timeout
      4. 5.2.4 Byte or Transaction Timeout
  8. 6References
  9. 7Revision History

Pseudo I2C Write and Read Transactions

Section 3.7.1 and Section 3.7.2 present pseudo I2C transaction code, which was generated using the UCD9081EVM GUI (Save I2C Transactions feature). Note that in the following pseudo I2C transactions, a Data Length is specified. This value is not directly part of the I2C transaction; rather, its value is used within the Master to count the data transferred. At data transfer completion, the Master can generate "no-acknowledge" (NACK) to the Slave to end the transaction.