SLVA275C january 2010 – may 2023 UCD9081
The IgnoreFlashErrorLog bit in the configuration parameters can be used to allow sequencing when entries are present in the flash error log (NVERRLOG bit is set to 1). Refer to the Resetting the Flash Error Log section in SLVS813 for a full description. The register address is E191 and contents are as follows: