SLVA514C July 2014 – November 2022 TPS62125
The application circuit shown in Figure 5-1 is used to generate the data presented in Figure 5-2 – Figure 5-7. To reach the total effective capacitance of 22 µF, the design used 2 x 22-µF Murata [GRM21BR61A226ME44L] capacitors, 2 × 22-µF Samsung [CL21A226MAQNNNE] capacitors, or 3 × 10-µF TDK [C2012X7R0J106K125AB] capacitors. For a 5-V output, loss of capacitance from the DC bias effect can be significant. Unless otherwise specified, VIN = 5 V and VOUT = –5 V. The inductor used in the tested circuit is a 22-µH Coilcraft [LPS5030-223].