SLVAE87A December 2020 – October 2023 BQ79600-Q1 , BQ79612-Q1 , BQ79614-Q1 , BQ79616-Q1 , BQ79652-Q1 , BQ79654-Q1 , BQ79656-Q1
If the cable length is greater than 2 m, the recommendation is that the capacitor only isolation be implemented. Instead a common mode choke must be added. A single or dual choke can be used. In the dual common-mode filter, a 100 µH and 470 µH must be used. In a single filter mode then the line must have TDK 51-µH 2.8-kΩ choke (part number ACT45B-510-2P-TL003).