SLVAEK8B December 2019 – November 2024 LP2951-Q1
This section provides a failure mode analysis (FMA) for the pins of the LP2951-Q1 (WSON-8 and SOIC-8 packages). The failure modes covered in this document include the typical pin-by-pin failure scenarios:
Table 4-6 through Table 4-9 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.
Class | Failure Effects |
---|---|
A | Potential device damage that affects functionality. |
B | No device damage, but loss of functionality. |
C | No device damage, but performance degradation. |
D | No device damage, no impact to functionality or performance. |
Following are the assumptions of use and the device configuration assumed for the pin FMA in this section: